ZL-2801

STAINLESS STEEL POINT FIXZL-2801

2 / 2 total results

Filter items

Superior Zwei L Finish
Zwei L represents the very pinnacle of ultra-premium Japanese hardware design. Contrasting bands of mirror finish and lustrous satin on a faceted profile give jewel like highlights which flatter any architectural space.

Videos

Related Information

Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.

For all other countries, please request a price quote by clicking the icon.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-2801-25 120-040-674
eShop
ZL-2801-40 120-040-675
eShop
Image Item Name Purchase Item Code Quotation RoHS Min Glass Thickness Max Glass Thickness Special Tool Potential Hardware Applications Hardware Fixing Type Main Body Material Recessing Shape Installation Method Glass Thickness Glass Thickness (For Search)(8) Glass Thickness (For Search)(10) Glass Thickness (For Search)(12) EAN

ZL-2801-25

eShop

120-040-674

8

12

Z059

Glass Partition

Point Fix

Stainless Steel (SUS316)

Round Hole

Bolt

8 to 12

8

10

12

4510932049115

ZL-2801-40

eShop

120-040-675

8

12

Z058

Glass Partition

Point Fix

Stainless Steel (SUS316)

Round Hole

Bolt

8 to 12

8

10

12

4510932049122

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
Z059 270-180-388
Z058 270-180-387
Image Item Name Purchase Item Code Quotation RoHS Length Item Details Quantity Required for Installation EAN

Z059

270-180-388

115

-

-

4510932136389

Z058

270-180-387

160

Dedicated Tool

1

4510932136372


CAD download

Body

Item Name
ZL-2801-25
ZL-2801-40
Item Name 2D 3D Others RoHS Item Code
ZL-2801-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-674

ZL-2801-40 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-675

Sold Separately

Item Name
Z059
Z058
Item Name 2D 3D Others RoHS Item Code
Z059 DXF DWG SAT IGES X_T STEP 3DPDF

270-180-388

Z058 DXF DWG SAT IGES X_T STEP 3DPDF

270-180-387

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
AI Enhanced Search Minimize Icon
Search for a product, or ask a question about Sugatsune.
Send Button
*AI can make mistakes.
Back to site
AI Enhanced Search
Start