- NSDX-35-2S
SOFT-DOWN STAYNSDX-35-2S
2 / 2 total results
Filter items
- For upward-opening doors.
Holds the opened door at two angles.
Designed to hold the door in fully closed position.
Opening angle 80°, 90°, or 100°.
Closing speed adjustable with adjustment screw.
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
NSDX-35L-2S | 180-109-027 | eShop |
||
NSDX-35R-2S | 180-109-026 | eShop |
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
NSDX-GZ | 180-109-459 | |||
NSDX-CZ | 180-109-460 | |||
NSDX-AZ | 180-109-019 |
Sold Separately
CAD download
Body
Item Name |
---|
NSDX-35L-2S |
NSDX-35R-2S |
Sold Separately
Item Name |
---|
NSDX-GZ |
NSDX-CZ |
NSDX-AZ |
Sold Separately
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading