360-P3W-53T-D10

MOUNTING PLATE360-P3W-53T-D10

1 / 1 total results

Filter items
  • MOUNTING PLATE
  • Straight Type / With Dowels
  • 360-P3W-53T-D10
  • OLYMPIA Series
— The slim design gives a sleek look.
— Pre-attached with press-in dowels.
Specification
— Vertical adjustment : ± 2.5 mm
— Standard height : 0 mm
— Value of H : door thickness + 17 mm in case of inset.
— Value of H : door thickness + 19 mm in use of GH-360FP.
— Mounting hole : φ10 (depth: 11mm and more)

Related information

Drawings / Illustrations

  • [Installation]

Spec Table

Body

Image Item Name Item Code Quotation
360-P3W-53T-D10 160-046-698
Image Item Name Item Code Quotation RoHS Material Finish Dowel Material EAN Box Weight (g)

360-P3W-53T-D10

160-046-698

Steel

Nickel Plating

PA

4510932190107

400

24

Slide to See More

CAD download

Body

Item Name
360-P3W-53T-D10
Item Name 2D 3D RoHS Item Code
360-P3W-53T-D10 DXF DWG SAT IGES X_T STEP

160-046-698

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Note

— Press in the dowels at the same time.
— When using with two H360 hinges, door spec should be as below:
- Door width : max. 450 mm
- Door weight : max. 7 kg

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Door Thickness
  • -
Glass Thickness
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More