- Top corporativo
- MDT
- Assist Motion
Lifts & Opens Easily
Assist Motion
Lifts & Opens Easily
Assist Motion
Supports the opening and closing of heavy doors, lids, or covers.
Supports the opening and closing of heavy doors, lids, or covers.
Examples of Use
Ideal for a large sized analysing device and enables a heavy flap to be opened using little power. Anyone can easily handle it with one hand - neither the opening nor closing operation will burden users.
Products
・Lift Assist Hinge HG-PA200
・Heavy Duty Spring Loaded Lid Stay S-AT02W
・Stainless Steel Lift Assist Hinge HG-JH210
Video
Mechanism
Reaction Force Assists in Opening
Compression Spring
Reaction force is generated when a compression spring returns to its original position.
Torsion Spring
Reaction force is generated when a torsion spring returns to its original position.