- HES3D-90MB-BL
BRACKET FOR HES3D-90HES3D-90MB-BL
1 / 1 total des résultats
- BRACKET FOR HES3D-90
- HES3D-90MB-BL
-
HES Series With 3-way Adjustable Function

- ●This bracket allows the HES3D-90 to be easily mounted (thickness: 30mm and more) It is ideal when step machining to the door edge is difficult.
- Accessoires
- ●Cross-recessed flat head screws M4×15
Informations connexes
Dessins / Illustrations
-
Afficher tout
-
Afficher tout
-
Afficher tout
[Processing]
-
Afficher tout
[Installation Diagram]
-
Afficher tout
[Ideal in locations where step processing is difficult]
Because the processing part is a simple shape, processing is easier even at locations where using tools is difficult. -
Afficher tout
Solid wood, laminated wood, etc.
Can be installed with simple processing. -
Afficher tout
Laminated plywood, MDF, etc.
Also supports laminated plywood and other materials where screw-fastening on the edge surface is not possible. -
Afficher tout
Veneer, melamine facing, etc.
Folding tables with concealed hinges can be created by attaching a top plate to the back plate. -
Afficher tout
Aluminium Frame