Semiconductor Hardware Component Solutions

Semiconductors and electronic components used in a wide range of electronics, from smartphones to electric vehicles, have become indispensable in daily life. With the growing demand driven by IoT and 5G technologies, the semiconductor and LCD manufacturing environment requires parts that excel in both quality and functionality. Sugatsune parts are highly recommended for these demanding environments.

Recommended for Front-End Semiconductor Manufacturing: Particle Control and SEMI-Compliant Products

Wide Range of SEMI-Compliant Handles

A wide range of SEMI-compliant handles is available for semiconductor manufacturing front-end processes. Handles such as U-shaped and recessed types are easy to grip even while wearing work gloves. They offer excellent resistance to weathering, chemicals, as well as antistatic and antibacterial properties. The handles comply with SEMI S8 (Safety Guidelines for Ergonomic Engineering in Semiconductor Manufacturing Equipment).

See products

Recommended for Cleanrooms! Particle Control with the Clean Room Series

CLEAN ROOM HINGE

CLEAN ROOM HINGE

Standard hinges have metal axles, and friction between the parts can lead to the generation of wear particles. In contrast, Clean Room Hinges use resin caps in their sliding parts, reducing the risk of metal and wear particles scattering and minimizing particle generation. Available in various types, including flat, pin-type, and torque hinges, they are ideal for use in cleanrooms, electronics, LCD/displays, and precision machinery doors.

See products

CLEAN ROOM MAGNETIC CATCHES

CLEAN ROOM MAGNETIC CATCHES

Just like Clean Room Hinges, these magnetic catches are designed for cleanroom use. Unlike traditional magnetic catches, these are coated in resin, preventing wear particles or rust from escaping, even if they occur. They are ideal for holding doors or panels in place.

See products

Clean Room Stay

The stainless steel Clean Room Stay LB-CV215A is a stay designed to hold doors open. Its resin parts and covers prevent wear and metal-to-metal contact, eliminating the risk of particle generation.

See more info

Clean Room Draw Latch

The draw latch comes with an adjustment function for latch clearance and feature resin-coated hooks and resin bushings for rotation, which prevents metal-to-metal contact and the generation of metal particles.

See more info

Other Recommended Products

All-Stainless Steel Slide Rails

Fully stainless steel with low-particle-emission grease, making them ideal for cleanrooms and similar environments.

See more info

Heavy-Duty Stainless Steel Adjusters

The SDY series high-load adjusters can handle up to approximately 10 tons, with a wide range of options available.

See products

Recommended for Back-End Semiconductor Manufacturing: Enhancing Efficiency and Safety

Lift Assist Series

The Lift Assist Stays and Hinges utilize spring force to make it easier to lift heavy covers. These components reduce operator strain during opening and closing, improving both safety and operational efficiency. They make devices easier for anyone to operate.

Lift Assist Series

The Lift Assist Stays and Hinges utilize spring force to make it easier to lift heavy covers. These components reduce operator strain during opening and closing, improving both safety and operational efficiency. They make devices easier for anyone to operate.

Lift Assist Stay Details
Lift Assist Hinge Details

[Customer Solution Case Study]
Chip Mounter

The HG-PA230 Lift Assist Hinge was adopted, mounted internally so that the hinge is hidden when the cover is closed.

[Customer Solution Case Study]
Chip Mounter

The HG-PA230 Lift Assist Hinge was adopted, mounted internally so that the hinge is hidden when the cover is closed.

Learn more

2-Axis Torque Hinges
HG-T70S30

The HG-T70S30 Torque Hinge allows for precise adjustment and retention of both tilt and swivel directions through its two-axis free-stop mechanism. It’s ideal for adjusting and fixing angles in various applications.

2-Axis Torque Hinges
HG-T70S30

The HG-T70S30 Torque Hinge allows for precise adjustment and retention of both tilt and swivel directions through its two-axis free-stop mechanism. It’s ideal for adjusting and fixing angles in various applications.

See more info

[Customer Solution Case Study]
Soldering Equipment Monitor

Operators can adjust the angle and tilt of the monitor according to their needs, improving user comfort.

[Customer Solution Case Study]
Soldering Equipment Monitor

Operators can adjust the angle and tilt of the monitor according to their needs, improving user comfort.

Motion Design Tech Products for Enhanced Motion Control

Motion Design Tech Products
for Enhanced Motion Control

See more info

Motion Design Tech, a unique technology from Sugatsune, adds more movement to lids and doors. Choose from five different types to improve door and lid operability, enhancing both work environments and living spaces.

Other Recommended Products

Push Lock Fasteners

These quick-release fasteners replace screws and bolts and are ideal for maintenance panels that don’t require frequent opening.

Learn more about Push Lock Fasteners

Monitor Arm

This arm offers high rigidity to prevent monitor sagging and vibration. The friction resistance enables it to hold positions with free-stop functionality.

See more info

Accessories & Expansion Parts
for Aluminum Frames

Easily attachable accessories for aluminum frames help reduce assembly time by half and optimize workspaces. A wide selection of accessories is available to meet various needs.

Learn more about AS Series
See products

Produits

14 résultats

Produits par page
25 50 100

14 résultats

Produits par page
25 50 100
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
Les cookies nous aident à améliorer votre expérience sur le site web. En utilisant notre site web, vous acceptez notre utilisation des cookies.

En savoir plus
You seem to be visiting from États-Unis. Sugatsune America serves your location.