- Mobili e prodotti architettonici
- Cerca per serie
- CTB Series
CTB Series Countertop Hardware
Create additional counter space with Sugatsune’s counter brackets. Brackets can be added to countertops or walls. It is recommended for a wide range of applications such as kitchen counters, store display shelves, and eating spaces. Choose from a wide variety of high-grade finishes and unique shapes.
Use in the kitchen, to utilise more counter space when serving food.
Cables can be threaded through the posts, making it convenient for storing home appliances on the additional counter space.
Retail Stores
For creating multi-level display shelves
Restaurants & Cafes
For eating spaces
Mounting Types Line Up
[ Countertop ] | [ Countertop ] | [ Wall Mounting ] | |
---|---|---|---|
[ Arm Angle ] | Surface Mounting | Backside Mounting | Surface Mounting |
60° | CTB65-PMS60-240 | CTB50-PM60-170CTB65-PM60-170 | CTB65-VM60-300 |
90° | CTB65-PMS90-270 | CTB65-PM90-200 |
Prodotti
I tuoi articoli visualizzati di recente
Non hai prodotti visualizzati di recente.
Se desideri tenere traccia degli elementi visualizzati, fai clic sul pulsante "Conserva cronologia" in basso.
Non hai prodotti visualizzati di recente.