MAGNETIC LATCH HANDLEMLH
1 / 1 total results
Filter items
- ●Flat latch handle with mortise lock case.
●The handle does not protrude when the door is closed.
●The magnet allows for automatic and smooth latching.
●The plastic coating on the latch reduces metallic clinking noise.
●Recommended to use together with the HES3D and HES2S-140-A125 hinge - Accessories
- ●Cover
●Stainless steel cross-recessed tapping screws, ST 4.2 × 25 (4)
●Stainless steel cross-recessed small screws, M4 × 16 (2) (for door thicknesses 35–39 [32–36] mm)
●Stainless steel cross-recessed small screws, M4 × 20 (2) (for door thicknesses 40–45 [37–42] mm)
(Note: Values in brackets are for surfaces with handles)
Videos
Spec Table
Parts Set
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×