INTERLOCK LEVEREBN-90
2 / 2 risultati totali
Filtro articoli
- ●Multiple levers allow for one-handed operation.
●Can be used with the EBN-DA (folding bracket).
●Ideal for use on wide shelves.
●The rod can be cut to desired length.
●This product is the successor to the EB-90.
Video
Disegni / Illustrazioni
-
Mostra tutto
For Two Brackets
This diagram represents the combined use with the EBN-303-DA. -
Mostra tutto
For Three Brackets
This diagram represents the combined use with the EBN-303-DA.
Tavola specifiche
Scarico CAD
Corpo [Release Lever]
Nome articolo |
---|
Venduto separatamente [Rod]
Catalogo
Nota
●If the rod is used with a length of 700 mm or more, please install the included additional mounting plate on the middle of the rod to prevent warping.
●When folding/unfolding the brackets, please hold both the shelf and brackets with your hands.
Categoria
I tuoi articoli visualizzati di recente
Se desideri tenere traccia degli elementi visualizzati, fai clic sul pulsante "Conserva cronologia" in basso.
Non hai prodotti visualizzati di recente.
×