SOFT CLOSE BI-FOLDING HINGEHG-JC70
1 / 1 risultati totali
- Passed Private 40K Cycle Test
- Soft Close
- ●Centre hinge for folding doors. When closing, the damper force allows for slow closing.
●The door closing speed can be adjusted with a hex key.
●The pull-in function gently retracts the door until it is completely closed. - Applicazione
- ●Interior folding doors
- Accessori
- ●Countersunk tapping screws 3.5 x 20
Video
Disegni / Illustrazioni
-
Mostra tutto
-
Mostra tutto
Cut Out Dimensions
*Symmetrical -
Mostra tutto
Range of Motion
*Closes slowly until completely shut. -
Mostra tutto
Door Closing Speed Adjustment
The door closing speed can be adjusted with a hex key (nominal 2.5). -
Mostra tutto
Installed Hinge
Installed by mortising the inside of the folding door. -
Mostra tutto
Application Example
3 hinges per set of folding doors (2 doors). -
Mostra tutto
Conditions for Using One Set of Folding Doors (Two Doors)
Tavola specifiche
Corpo
Scarico CAD
Catalogo
Nota
●Adjust the closing speed of the door after removing the hinges from the door. For adjustments with the hinges still attached, refer to the machining diagram below.
Categoria
I tuoi articoli visualizzati di recente
Se desideri tenere traccia degli elementi visualizzati, fai clic sul pulsante "Conserva cronologia" in basso.
Non hai prodotti visualizzati di recente.