1 / 1 risultati totali
Filtro articoli
- Preload type which minimises rattling.
Made from special polyethylene resin with excellent sliding properties, eliminating the need for grease or oil.
The special polyethylene resin has a high chemical resistance, providing for reliable usage with a wide range of chemicals.
Uses flame retardant material rated UL94HB.
The MR-40CNB is designed only for use with the MRS40 Mini Guide Rail. - Specifica
- Temperature: 0°C-40°C
Tavola specifiche
Corpo [Guide Block MR-40CNB]
Scarico CAD
Catalogo
Nota
This block is not designed to secure moving objects.
Never use the Mini Guide Rail in a vertical or slanted position, as this is dangerous and may cause moving objects to slide or fall.
Operating force to the guide block changes depending on the temperature.
Categoria
I tuoi articoli visualizzati di recente
Non hai prodotti visualizzati di recente.
Se desideri tenere traccia degli elementi visualizzati, fai clic sul pulsante "Conserva cronologia" in basso.
Non hai prodotti visualizzati di recente.