CONCEALED HINGE (STAINLESS STEEL)180SUS
2 / 2 risultati totali
- Soft Close
Outdoor Kitchens
- Stainless Steel and it Closes Softly!
- • Full stainless steel.
• Overlay: 19mm
• Door Thickness: 15 ~ 20mm
• 3D Adjustable (overlay, depth, vertical)
• Self-closing version helps to firmly close door.
• Soft-close version prevents the door from slamming shut.
• Easily clips on and off the mounting plate. (sold separately) - Specifica
- ●3D adjustment : Depth: ±2 mm (from centre of long hole), Vertical: ±2 mm (from centre of long hole), Overlay: ±2 mm (at 5 mm cut and 17 mm cover).
●Passed the in-house neutral salt spray test, meeting the 480-hour corrosion resistance standard in accordance with ISO 9227 (equivalent to DIN EN 1670). - Venduto separatamente
- ●Stainless Steel Mounting Plate
- Vite consigliata
- ●Countersunk or round countersunk head wood/tapping screw 3.5
Video
Disegni / Illustrazioni
-
Mostra tutto
Installation drawing S ≈ 1/2
Drawing above shows 180SUS-D46-19T or 180SUS-C46-19T on 180SUS-P6T mounting plate: 5 mm bore distance, 20 mm door thickness, 17 mm overlay. -
Mostra tutto
Locus chart S ≈ 1/1
Drawing above shows 5 mm bore distance, 20 mm door thickness, 20 mm side panel thickness, 17 mm overlay. -
Mostra tutto
Cut Out Dimensions (Wooden Doors)
Tavola specifiche
Corpo
Immagini | Nome articolo | Codice articolo | Citazione |
---|---|---|---|
![]() |
180SUS-D46-19T | 160-056-878 |
![]() |
![]() |
180SUS-C46-19T | 160-056-879 |
![]() |
Scarico CAD
Catalogo
Nota
●The body of the hinge, excluding the damper, is made of stainless steel.