HG-TAJ

SPRING-ASSIST TORQUE HINGEHG-TAJ

2 / 2 risultati totali

Filtro articoli
  • SPRING-ASSIST TORQUE HINGE
  • Torque Adjustment
  • HG-TAJ

  • Passed Private 50K Cycle Test
  • Free Stop
  • Power Assist
●The built-in spring makes lids feel lighter to open and close (Assist Range: 0°-65°).
●Both blades feature L-shaped brackets, ideal for lids with long widths.
●The retaining torque can be adjusted by turning the adjusting screw (nominal 10 spanner) (0-3 N·m/piece, 0-6 N·m/set).
●Covers provide a cleaner and more streamlined appearance.
Specifica
●Operating temperature: -10°C ~ 50°C
Applicazione
●Medical equipment, FA equipment, LCD monitors and surveillance cameras, etc.
Vite consigliata
●M5 bind head screws
●M5 pan head screw

Informazioni correlate

Disegni / Illustrazioni

  • Retaining Torque Adjustment
    Make sure the torque adjustment amount is the same on both sides by using the blue line on the nut and plate as a guide.
  • Lid Size Guidelines
    HG-TAJ15 For left and right-hand sets
  • HG-TAJ30 For left and right-hand sets
  • Application Examples
  • Smoother than ever before

Tavola specifiche

Corpo

Immagini Nome articolo Codice articolo Citazione
HG-TAJ-LR30 170-055-370
HG-TAJ-LR15 170-055-369
Immagini Nome articolo Codice articolo Citazione RoHA Spring-Assist Force N・m Spring-Assist Force kgf・cm Main materials Main finishes Type Mounting direction Length L Width W Retaining Torque N・m Retaining Torque kgf・cm Adjustment functions operating characteristics Torque N-m - refinement for web EAN Peso (grammi)

HG-TAJ-LR30

170-055-370

6.0~8.0

61.2~81.6

Stainless Steel (SUS430)

Barrel Polished

Special shape

Horizontality

76.3

●●

0~6.0

0~61.2

existence (at the present moment)

SPRING-ASSIST TORQUE HINGE

3

4510932226424

264

HG-TAJ-LR15

170-055-369

3.0~4.2

30.6~42.8

Stainless Steel (SUS430)

Barrel Polished

Special shape

Horizontality

76.3

●●

0~6.0

0~61.2

existence (at the present moment)

SPRING-ASSIST TORQUE HINGE

3

4510932226417

244

Scorri per vedere di più

*Torque values are set values. One place per side is half the value.

Sold in set of two hinges (right and left).


Scarico CAD

Corpo

Nome articolo
HG-TAJ-LR30
HG-TAJ-LR15
Nome articolo 2D 3D Altro RoHA Codice articolo
HG-TAJ-LR30 DXF DWG SAT IGES X_T STEP 3DPDF

170-055-370

HG-TAJ-LR15 DXF DWG SAT IGES X_T STEP 3DPDF

170-055-369

Scorri per vedere di più

Catalogo

Nota

●Please be sure to check the handling instructions.
●Use a left-right pair with the same assist torque value.
●A stopper should be used in conjunction with the hinge to prevent excessive load on the hinge.