MPH-WP

DETENT HINGEMPH-WP

1 / 1 risultati totali

Filtro articoli
  • DETENT HINGE
  • Water-resistant/Dust-resistant
  • MPH-WP

  • Passed 100K open/close private cycle test
● Free-stop hinges suitable for opening and closing small folding cases.
● Excellent water and dust resistance.
● The small outer diameter of ø 5 allows for a small hinge mounting area and a compact housing.
● The enclosure has an opening angle of 165° and has a catching force when opening and closing.
Applicazione
● Compact and lightweight doors and small waterproof terminals (mobile phones, remote controls, etc.) that require water and dust resistance, such as food machinery, medical and analytical equipment.

Informazioni correlate

Disegni / Illustrazioni

  • Application Example
    Water-resistant.

Tavola specifiche

Corpo

Immagini Nome articolo Codice articolo Citazione
MPH-WP 170-018-847
Immagini Nome articolo Codice articolo Citazione RoHA Opening Angle Main materials Type Temporary Holding Angle EAN Peso (grammi)

MPH-WP

170-018-847

165゜

Stainless Steel

Insert-type

0°、165°

4510932228503

0.65

Scorri per vedere di più


Scarico CAD

Corpo

Nome articolo
MPH-WP
Nome articolo 2D 3D Altro RoHA Codice articolo
MPH-WP DXF DWG SAT IGES X_T STEP 3DPDF

170-018-847

Scorri per vedere di più

Catalogo

Nota

● In the case of foldable mobile phones, the maximum weight is about 55 g for a single use.
● Do not take the load with the hooks.
● Please contact us for installation dimensions and other details.