- PXB-BNS05
BRASS SWING DOUBLE HOOKPXB-BNS05
4 / 4 total results
Filter items
- BRASS SWING DOUBLE HOOK
- PXB-BNS05
- Brass Nouveau Series

360°Product Viewer
- A solid, elegant brass hook with a swing function.
Harmonizes beautifully with both modern and classic interiors. - Specification
- ●The hook part swings 180°. The friction feature provides constant torque preventing
unintentional swinging due to vibration.
●Because the arm can be folded to the side, it is unobtrusive when not in use and will not get
in the way.
●The hook tip is spherical so it is less likely to cause injury.
●Combines reliable strength with delicate design. - Accessories
- ●Cross-recessed pan head tapping screws 6⨯25
Videos
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
PXB-BNS05-241-PB | 110-048-802 |
![]() |
![]() |
PXB-BNS05-241-SB | 110-048-803 |
![]() |
![]() |
PXB-BNS05-241-AB | 110-048-804 |
![]() |
![]() |
PXB-BNS05-241-BL | 110-048-805 |
![]() |
CAD download
Body
Item Name |
---|
PXB-BNS05-241-PB |
PXB-BNS05-241-SB |
PXB-BNS05-241-AB |
PXB-BNS05-241-BL |
Catalogue
Note
●There may be some variation in the products finish due to characteristics of its material.
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
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×