| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
1505-20PB 110-025-023
1505-20B 110-025-028
1505-35PB 110-025-025
1505-35B 110-025-030
1505-42PB 110-025-026
1505-42B 110-025-031
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

1505-20PB

110-025-023

-

-

100

5

1505-20B

110-025-028

-

-

100

5

1505-35PB

110-025-025

-

-

100

15

1505-35B

110-025-030

-

-

100

15

1505-42PB

110-025-026

-

-

100

23

1505-42B

110-025-031

-

-

100

23

Slide to See More

CAD download

Item Name
1505-20PB
1505-20B
1505-35PB
1505-35B
1505-42PB
1505-42B
Item Name 2D 3D Item Code
1505-20PB DXF DWG SAT IGES X_T STEP

110-025-023

1505-20B DXF DWG SAT IGES X_T STEP

110-025-028

1505-35PB DXF DWG SAT IGES X_T STEP

110-025-025

1505-35B DXF DWG SAT IGES X_T STEP

110-025-030

1505-42PB DXF DWG SAT IGES X_T STEP

110-025-026

1505-42B DXF DWG SAT IGES X_T STEP

110-025-031

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More