| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global
Filter items

Spec Table

Image Item Name Item Code Quotation
22-02-800-0 120-042-050
22-02-801-0 120-042-051
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

22-02-800-0

120-042-050

-

-

1

387

22-02-801-0

120-042-051

-

-

1

387

Slide to See More

CAD download

Item Name
22-02-800-0
22-02-801-0
Item Name 2D 3D Others Item Code
22-02-800-0 DXF DWG SAT IGES X_T STEP 3DPDF

120-042-050

22-02-801-0 DXF DWG SAT IGES X_T STEP 3DPDF

120-042-051

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/piece
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More