| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
07114-16WT 120-030-216
07114-18WT 120-030-218
07114-20WT 120-030-220
07114-20BL 120-030-221
Image Item Name Item Code Quotation Mark RoHS EAN Box Weight (g)

07114-16WT

120-030-216

-

-

2500

4.4

07114-18WT

120-030-218

-

-

2500

4.4

07114-20WT

120-030-220

-

-

2500

4.4

07114-20BL

120-030-221

-

-

2500

4.4

Slide to See More

CAD download

Item Name
07114-16WT
07114-18WT
07114-20WT
07114-20BL
Item Name 2D 3D Item Code
07114-16WT DXF DWG SAT IGES X_T STEP

120-030-216

07114-18WT DXF DWG SAT IGES X_T STEP

120-030-218

07114-20WT DXF DWG SAT IGES X_T STEP

120-030-220

07114-20BL DXF DWG SAT IGES X_T STEP

120-030-221

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf /4pcs
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More