| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
4781-12 190-011-2410
4781-14 190-011-241
4781-16 190-011-242
4781-18 190-011-243
4781-20 190-011-244
4781-22 190-011-245
4781-24 190-011-246
4781-26 190-011-247
4781-28 190-011-248
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

4781-12

190-011-2410

-

-

10

1000

4781-14

190-011-241

-

-

10

1200

4781-16

190-011-242

-

-

10

1400

4781-18

190-011-243

-

-

10

1500

4781-20

190-011-244

-

-

10

1700

4781-22

190-011-245

-

-

10

1900

4781-24

190-011-246

-

-

10

2100

4781-26

190-011-247

-

-

10

2200

4781-28

190-011-248

-

-

10

2400

Slide to See More

CAD download

Item Name
4781-12
4781-14
4781-16
4781-18
4781-20
4781-22
4781-24
4781-26
4781-28
Item Name 2D 3D Others Item Code
4781-12 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-2410

4781-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-241

4781-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-242

4781-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-243

4781-20 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-244

4781-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-245

4781-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-246

4781-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-247

4781-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-011-248

Slide to See More

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Front Travel Length
  • -
Back Travel Length
  • -
Height H
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More