| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
3509-12 190-116-739
3509-14 190-116-740
3509-16 190-116-741
3509-18 190-116-742
3509-20 190-116-743
3509-22 190-116-744
3509-24 190-116-745
3509-26 190-116-746
3509-28 190-116-747
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

3509-12

190-116-739

-

-

4

3990

3509-14

190-116-740

-

-

4

4670

3509-16

190-116-741

-

-

4

5350

3509-18

190-116-742

-

-

4

6030

3509-20

190-116-743

-

-

2

6670

3509-22

190-116-744

-

-

2

7350

3509-24

190-116-745

-

-

2

8030

3509-26

190-116-746

-

-

2

8710

3509-28

190-116-747

-

-

2

9340

Slide to See More

CAD download

Item Name
3509-12
3509-14
3509-16
3509-18
3509-20
3509-22
3509-24
3509-26
3509-28
Item Name 2D 3D Others Item Code
3509-12 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-739

3509-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-740

3509-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-741

3509-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-742

3509-20 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-743

3509-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-744

3509-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-745

3509-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-746

3509-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-747

Slide to See More

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Front Travel Length
  • -
Back Travel Length
  • -
Height H
  • -
Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More