SLUL_1 | | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global
SLUL_1
Filter items

Spec Table

Sold Separately [Body Cover (Sold separately)]

Image Item Name Item Code Quotation
SLUL-C-DGR 180-054-948
SLUL-C-WT 180-054-947
Image Item Name Item Code Quotation RoHS Product Name Main Material Colour EAN

SLUL-C-DGR

180-054-948

Body Cover

ABS resin

Dark Grey

4510932226066

SLUL-C-WT

180-054-947

Body Cover

ABS resin

White

4510932226059

Slide to See More

This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.

CAD download

Sold Separately [Body Cover (Sold separately)]

Item Name
SLUL-C-DGR
SLUL-C-WT
Item Name 2D 3D Others RoHS Item Code
SLUL-C-DGR DXF DWG SAT IGES X_T STEP 3DPDF

180-054-948

SLUL-C-WT DXF DWG SAT IGES X_T STEP 3DPDF

180-054-947

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Max Torque Moment kgf.cm/pc
Max Torque Moment kgf.cm (2pc/set)
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More