TOP MOUNTED SLIDING DOOR SYSTEMFD25SP
1 / 1 total results
- Passed 300,000 open/close cycles in private test
- Soft Close
- The sliding door system slides smoothly and
operates with little effort. This FD series model was designed specifically to reduce installation time.
The two-way damper enables the door to be opened and closed smoothly and quietly. - Opens with a light touch. Self and soft closing length: 60 mm.
Damper also works in the opening direction. - Specification
- Door Width: 464-1000 mm
Door Height: Max. 2400 mm
Door Thickness: Min. 24 mm
Load Capacity (per door): Max. 25 kg
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Parts Set
Sold Separately
Sold Separately
Sold Separately
Selling Individually
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
FD25SP-WRH-DSC | 250-050-820 |
![]() |
![]() |
FD25SP-30-TRG | 250-052-630 |
![]() |
![]() |
FD25SP-30-TRJ | 250-024-555 |
![]() |
![]() |
FD25SP-WRH-N | 250-050-822 |
![]() |
![]() |
FD30-HBG-LBR | 250-017-151 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD25SPDHCP |
Sold Separately
Item Name |
---|
FD25SP-TRM1820SC-SL |
FD25SP-TRM1820SC-UM |
FD25SP-TRM1820SC-WT |
FD25SP-TRM2000SC-SL |
FD25SP-TRM2000SC-UM |
FD25SP-TRM2000SC-WT |
FD25SP-TRM2730SC-SL |
FD25SP-TRM2730SC-UM |
FD25SP-TRM2730SC-WT |
FD25SP-TRM3640SC-SL |
FD25SP-TRM3640SC-UM |
FD25SP-TRM3640SC-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD25SP-TRM1820SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-635 |
FD25SP-TRM1820SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-636 |
FD25SP-TRM1820SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-637 |
FD25SP-TRM2000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-638 |
FD25SP-TRM2000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-639 |
FD25SP-TRM2000SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-640 |
FD25SP-TRM2730SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-641 |
FD25SP-TRM2730SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-642 |
FD25SP-TRM2730SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-643 |
FD25SP-TRM3640SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-644 |
FD25SP-TRM3640SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-645 |
FD25SP-TRM3640SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-646 |
Sold Separately
Item Name |
---|
FD25SP-TRH1820SC-SL |
FD25SP-TRH1820SC-UM |
FD25SP-TRH1820SC-WT |
FD25SP-TRH2000SC-SL |
FD25SP-TRH2000SC-UM |
FD25SP-TRH2000SC-WT |
FD25SP-TRH2730SC-SL |
FD25SP-TRH2730SC-UM |
FD25SP-TRH2730SC-WT |
FD25SP-TRH3640SC-SL |
FD25SP-TRH3640SC-UM |
FD25SP-TRH3640SC-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD25SP-TRH1820SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-647 |
FD25SP-TRH1820SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-648 |
FD25SP-TRH1820SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-649 |
FD25SP-TRH2000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-650 |
FD25SP-TRH2000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-651 |
FD25SP-TRH2000SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-652 |
FD25SP-TRH2730SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-653 |
FD25SP-TRH2730SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-654 |
FD25SP-TRH2730SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-655 |
FD25SP-TRH3640SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-656 |
FD25SP-TRH3640SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-657 |
FD25SP-TRH3640SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-052-658 |
Sold Separately
Item Name |
---|
FD30-HSB |
Selling Individually
Item Name |
---|
FD25SP-WRH-DSC |
FD25SP-30-TRG |
FD25SP-30-TRJ |
FD25SP-WRH-N |
FD30-HBG-LBR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD25SP-WRH-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-050-820 |
FD25SP-30-TRG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-052-630 |
FD25SP-30-TRJ | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-024-555 |
FD25SP-WRH-N | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-050-822 |
FD30-HBG-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-151 |
Catalogue
Manuals
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
