TOP MOUNTED SLIDING DOOR SYSTEMFD25SP
1 / 1 total results
- Passed 300,000 open/close cycles in private test
- Soft Close
- • Outset model of FD25SP.
• Wall-mounted upper track.
• Easy installation on existing doorways.
• Soft opening/closing motion.
• Lightest sliding in the FD series. - Specification
- Door Width: 464-1000 mm
Door Height: Max. 2400 mm
Door Thickness: 30-36 mm
Load Capacity (per door): Max. 25 kg
Drawings / Illustrations
Spec Table
Parts Set
Sold Separately
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
FD30-HASC-GR | 250-022-273 |
![]() |
![]() |
FD30-HASC-BR | 250-022-449 |
![]() |
![]() |
FD30-HASC-WT | 250-025-640 |
![]() |
Sold Separately
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
FD30-TRA2100SL | 250-022-269 |
![]() |
![]() |
FD30-TRA2100UM | 250-022-270 |
![]() |
![]() |
FD30-TRA2730SL | 250-022-271 |
![]() |
![]() |
FD30-TRA2730UM | 250-022-272 |
![]() |
![]() |
FD30-TRA2100WT | 250-025-172 |
![]() |
![]() |
FD30-TRA2730WT | 250-025-173 |
![]() |
Selling Individually
CAD download
Parts Set
Item Name |
---|
FD25SPDHCP-AK |
Sold Separately
Item Name |
---|
FD30-HASC-GR |
FD30-HASC-BR |
FD30-HASC-WT |
Sold Separately
Item Name |
---|
FD30-TRA2100SL |
FD30-TRA2100UM |
FD30-TRA2730SL |
FD30-TRA2730UM |
FD30-TRA2100WT |
FD30-TRA2730WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRA2100SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-269 |
FD30-TRA2100UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-270 |
FD30-TRA2730SL | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-271 |
FD30-TRA2730UM | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-022-272 |
FD30-TRA2100WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-172 |
FD30-TRA2730WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
250-025-173 |
Selling Individually
Item Name |
---|
FD30-HTKY |
FD30-HBB |
FD25SP-WRH-DSC |
FD25SP-WRH-N |
FD30-HBG-WT |
FD30-HBG-LBR |
FD30-HBG-DB |
FD25SP-TRGA |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HTKY | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-018-497 |
FD30-HBB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-265 |
FD25SP-WRH-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-050-820 |
FD25SP-WRH-N | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-050-822 |
FD30-HBG-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-018-895 |
FD30-HBG-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-017-151 |
FD30-HBG-DB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-018-896 |
FD25SP-TRGA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-054-917 |
Catalogue
Note
● Be sure to read the Precautions for this product.
● Be sure to read the Installation Precautions as well.
● This product is intended for general residential applications. For use in other locations, select other products (FD35EV , LM-80 ).
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
![](/-/media/Project/Sugatsune/Global/assets/image/products/common/loading.gif)