2100B

PUSH LOCK2100B

2 / 2 total results

Filter items

For metal-framed glass doors or sheet metal double sliding doors.
Push the cylinder to lock.
Insert and turn key to unlock (60 degreesrotation).
12 key changes available.
Keys can be shared with 2100 Lock Series.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
2100B-B 150-001-070
2100B-D 150-001-071
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Metal Frame Thickness Key Changes Main Material Application Mounting Surface Total Lock Series Key Shape Locked Position Colour Masterkey Function Grade Showcase Product Type Type Showcase Door Spec EAN Box Carton Weight (g)

2100B-B

150-001-070

Key Different

18.6

20

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

2100

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

4510932019477

40

400

50

2100B-D

150-001-071

Key Alike

18.6

20

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

2100

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

4510932019484

40

400

50

Slide to See More


CAD download

Body

Item Name
2100B-B
2100B-D
Item Name 2D 3D Others RoHS Item Code
2100B-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-070

2100B-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-071

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • PUSH LOCK 2100B 2100M

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More