2110B

PUSH LOCK2110B

2 / 2 total results

Filter items

For metal-framed glass doors or sheet metal double sliding doors.
To Lock: Insert key and turn 60 degreesclockwise. Push-in the cylinder with key and turn 60 degreesback.
To Unlock: Insert key and turn 60 degreesclockwise and lock will automatically disengage. Turn the key 60 degreesback and remove.
12 key changes available.
Keys can be shared with 2100 Lock Series.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
2110B-B 150-001-072
2110B-D 150-001-073
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Metal Frame Thickness Key Changes Main Material Application Mounting Surface Total Lock Series Key Shape Locked Position Colour Masterkey Function Grade Showcase Product Type Type Showcase Door Spec EAN Box Carton Weight (g)

2110B-B

150-001-072

Key Different

18.6

20

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

2100

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

4510932019491

40

400

50

2110B-D

150-001-073

Key Alike

18.6

20

0 to 50

Zinc Alloy (ZDC)

Sliding Doors

Metal Framed Glass

2100

Double-sided

Key Removeable

Polished

None

Standard

Lock

Lock for Glass Door

Sliding Doors

4510932019507

40

400

50

Slide to See More


CAD download

Body

Item Name
2110B-B
2110B-D
Item Name 2D 3D Others RoHS Item Code
2110B-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-072

2110B-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-073

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • PUSH LOCK 2110B 2110M

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More