CTB50-PM60-170

RAISED COUNTER BRACKETCTB50-PM60-170

3 / 3 total results

Filter items

Countertop support, elevated countertop, counter mounted support, counter support

  • RAISED COUNTER BRACKET
  • 60°/Top-mounted/Back-screw/Slim-type
  • CTB50-PM60-170
  • CTB Series

Countertop support, elevated countertop, counter mounted support, counter support

Allows for additional floating countertops, expanding your countertop space.
Designed to allow cables to be put through. (Max. diameter: ⌀9.5)
Slim type: the bar is thinner than other CTB65 models.

Spec Table

Body

Image Item Name Item Code Quotation
CTB50-PM60-170-SL 120-044-785
CTB50-PM60-170-BL 120-044-786
CTB50-PM60-170-WT 120-044-787
Image Item Name Item Code Quotation RoHS Angle of Arm Mounting Position Installation Type Colour Load Capacity N/piece Load Capacity kgf/piece Material EAN Box Carton Weight (g)

CTB50-PM60-170-SL

120-044-785

60°

Top-mounted

Back-screw

Stainless Steel

400

40.8

Aluminium Alloy

4510932188494

1

10

366

CTB50-PM60-170-BL

120-044-786

60°

Top-mounted

Back-screw

Black

400

40.8

Aluminium Alloy

4510932188500

1

10

366

CTB50-PM60-170-WT

120-044-787

60°

Top-mounted

Back-screw

White

400

40.8

Aluminium Alloy

4510932188517

1

10

366

Slide to See More


CAD download

Body

Item Name
CTB50-PM60-170-SL
CTB50-PM60-170-BL
CTB50-PM60-170-WT
Item Name 2D 3D Others RoHS Item Code
CTB50-PM60-170-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-044-785

CTB50-PM60-170-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-044-786

CTB50-PM60-170-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-044-787

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Finish/Colour
Load Capacity kgf/piece
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More