ET-100CD

GRAVITY HINGEET-100CD

2 / 2 total results

Filter items
  • GRAVITY HINGE
  • Outward Opening/Overlapped Door
  • ET-100CD

For outward opening doors. Can be installed with door flush or with an offset.
The automatic closing radius of the door can be adjusted by angles of 18° (Must be adjusted during installation)
Door rises up to 6mm at a radius of 90°.
Accessories
Spacer
Recommended Screw
Hexagon top bolt

In Use

Images

Spec Table

Body

Image Item Name Item Code Quotation
ET-100CDL 170-099-050
ET-100CDR 170-099-907
Image Item Name Item Code Quotation RoHS Hanging Position Main Material Finish Type EAN

ET-100CDL

170-099-050

Left-handed

Stainless Steel (SUS304)

Satin

Hinge

4510932073790

ET-100CDR

170-099-907

Right-handed

Stainless Steel (SUS304)

Satin

Hinge

4510932074261

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
ET-100CDL
ET-100CDR
Item Name 2D 3D Others RoHS Item Code
ET-100CDL DXF DWG SAT IGES X_T STEP 3DPDF

170-099-050

ET-100CDR DXF DWG SAT IGES X_T STEP 3DPDF

170-099-907

Slide to See More

Catalogue

Note

3 pcs in 1 set required for 1 door.

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More