ET-70DS

LATCH W/ INDICATORET-70DS

1 / 1 total results

Filter items
  • LATCH W/ INDICATOR
  • Overlapped Door
  • ET-70DS

For inward opening.
Overlapped door application.
The wide gap between the door and panel prevents pinched fingers.
Option
Spacer: ET-3, ET-7
Accessories
Hex Key
Recommended Screw
• Hexagon top bolt M5×50

• Hexagon top bolt M5×55

Drawings / Illustrations

  • Cut Out Dimensions

Spec Table

Body [[Body]]

Image Item Name Item Code Quotation
ET-70DS 140-020-996
Image Item Name Item Code Quotation RoHS Panel Thickness Main Material Finish Application Mounting Surface Indicator Type EAN

ET-70DS

140-020-996

Door: 13/16
Sideboard: 13/16

Stainless Steel (SUS304)

Satin

Single-side Swing Door

Solid Melamine Board

Included

Latch

4510932057547

Slide to See More


Sold Separately [[Spacer (Sold Separately)]]

Image Item Name Item Code Quotation
ET-3 140-180-975
ET-7 140-172-566
Image Item Name Item Code Quotation RoHS Material Colour Thickness EAN

ET-3

140-180-975

ABS

Black

3

4510932060257

ET-7

140-172-566

ABS

Black

7

4510932060196

Slide to See More


CAD download

Body [[Body]]

Item Name
ET-70DS
Item Name 2D 3D Others RoHS Item Code
ET-70DS DXF DWG SAT IGES X_T STEP 3DPDF

140-020-996

Slide to See More

Sold Separately [[Spacer (Sold Separately)]]

Item Name
ET-3
ET-7
Item Name 2D 3D Others RoHS Item Code
ET-3 DXF DWG SAT IGES X_T STEP 3DPDF

140-180-975

ET-7 DXF DWG SAT IGES X_T STEP 3DPDF

140-172-566

Slide to See More

Catalogue

Note

Please use a spacer according to the door thickness.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More