ET-100BF

GRAVITY HINGEET-100BF

2 / 2 total results

Filter items
  • GRAVITY HINGE
  • Outward Opening/Flush Door
  • ET-100BF

For outward opening doors. Can be installed with door flush or with an offset.
The automatic closing radius of the door can be adjusted by angles of 18° (Must be adjusted during installation)
Door rises up to 6mm at a radius of 90°.
Recommended Screw
Hexagon top bolt

Spec Table

Body

Image Item Name Item Code Quotation
ET-100BFL 170-099-049
ET-100BFR 170-099-906
Image Item Name Item Code Quotation RoHS Hanging Position Main Material Finish Type EAN

ET-100BFL

170-099-049

Left-handed

Stainless Steel (SUS304)

Satin

Hinge

4510932073783

ET-100BFR

170-099-906

Right-handed

Stainless Steel (SUS304)

Satin

Hinge

4510932074254

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
ET-100BFL
ET-100BFR
Item Name 2D 3D Others RoHS Item Code
ET-100BFL DXF DWG SAT IGES X_T STEP 3DPDF

170-099-049

ET-100BFR DXF DWG SAT IGES X_T STEP 3DPDF

170-099-906

Slide to See More

Catalogue

Note

3 pcs in 1 set required for 1 door.

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More