GX-W50GP

TWIN WHEEL CASTERGX-W50GP

1 / 1 total results

Filter items
  • TWIN WHEEL CASTER
  • Plate Type
  • GX-W50GP
Thanks to the light weight aluminium body, the caster is strong and smart looking.
Twin wheel caster with excellent stability.
Use in combination with GX-W50K (Non-3 swivel type) for easy handling.

Spec Table

Body

Image Item Name Item Code Quotation
GX-W50GP 200-130-027
Image Item Name Item Code Quotation RoHS Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Wheel Width B Installation Height H Wheel Diameter D Plate Length L Plate Width W Installation Hole Pitch L1 Installation Hole Pitch W1 Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

GX-W50GP

200-130-027

1960

200

Double

Aluminium Alloy

Polyacetal (POM)

23.3

65

50

90

90

71

71

None

Swivel

Plate

4510932031011

2

40

420

Slide to See More


CAD download

Body

Item Name
GX-W50GP
Item Name 2D 3D RoHS Item Code
GX-W50GP DXF DWG SAT IGES X_T STEP

200-130-027

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
  • -
Load Capacity N
  • -
Body Height
  • -
Wheel Diameter D
  • -
Wheel Width
  • -
Plate Length L
  • -
Plate Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More