GX-W50K

TWIN WHEEL CASTERGX-W50K

1 / 1 total results

Filter items
  • TWIN WHEEL CASTER
  • Plate Type/Non-swivel
  • GX-W50K
Thanks to the light weight aluminium body, the caster is strong and smart looking.
Twin wheel caster with excellent stability.
Use in combination with GX-W50K (Non-swivel type) for easy handling.

Spec Table

Body

Image Item Name Item Code Quotation
GX-W50K 200-130-032
Image Item Name Item Code Quotation RoHS Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Installation Height H Wheel Diameter D Plate Length L Plate Width W Installation Hole Pitch L1 Installation Hole Pitch W1 Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

GX-W50K

200-130-032

1960

200

Double

Aluminium Alloy (ADC)

Polyacetal (POM)

65

50

91

68

71

48

None

Rigid

Plate

4510932031042

2

48

300

Slide to See More


CAD download

Body

Item Name
GX-W50K
Item Name 2D 3D Others RoHS Item Code
GX-W50K DXF DWG SAT IGES X_T STEP 3DPDF

200-130-032

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
  • -
Load Capacity N
  • -
Body Height
  • -
Wheel Diameter D
  • -
Wheel Width
  • -
Plate Length L
  • -
Plate Width W
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More