HES3D-E190BKT

BRACKET OF HES3D-E190 FOR SHEET METALHES3D-E190BKT

2 / 2 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door

Bracket to use HES3D-E190 hinge with sheet metal.

Spec Table

Body

Image Item Name Item Code Quotation
HES3D-E190BKT-D 170-032-741
HES3D-E190BKT-F 170-032-742
Image Item Name Item Code Quotation RoHS Spec Material Finish W1 W2 Type Application Door Material Door Thickness EAN Weight (g)

HES3D-E190BKT-D

170-032-741

For Door

Steel (SPCC )

Coloured Zinc Chromate

32.3

29.5

Related Item

Interior Door

Steel (SD)

41

4510932165679

142

HES3D-E190BKT-F

170-032-742

For Frame

Steel (SPCC )

Coloured Zinc Chromate

34.3

31.5

Related Item

Interior Door

Steel (SD)

41

4510932165686

144

Slide to See More


CAD download

Body

Item Name
HES3D-E190BKT-D
HES3D-E190BKT-F
Item Name 2D 3D Others RoHS Item Code
HES3D-E190BKT-D DXF DWG SAT IGES X_T STEP 3DPDF

170-032-741

HES3D-E190BKT-F DXF DWG SAT IGES X_T STEP 3DPDF

170-032-742

Slide to See More

Catalogue

Note

—When the sheet metal thickness of the installation side is 1.6 mm, screw cover surface becomes flush with cabinet surface. The surface may slightly protrude or retract, depending on the board thickness of the installation side.

—As a general-purpose bracket, additional processing may be required for the door and frame of the installation side and the bracket when installation.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Application
Material Installed To
Finish/Colour
Load Capacity kgf/2pcs
Load Capacity kgf/3pcs
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More