- HES3D-E190
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-E190
4 / 4 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, HES3D-190, ShaperHub data available, BIM data available (Revit format), HES3D-190
- 3-WAY ADJUSTABLE CONCEALED HINGE
- HES3D-E190
-
HES Series With 3-way Adjustable Function


- Passed 300K open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, HES3D-190, ShaperHub data available, BIM data available (Revit format), HES3D-190
- Thin profile allows for shallow mortise.
3D Adjustment Post Installation: Adjust vertically, horizontally, and in depth.
For simplified door hanging, the hinge divides into two parts: one for the door-side and one for the jamb-side.
Can temporarily be hung before fixing with screws.
UL Rated, up to 3 Hours.
Custom colours available on request. Please contact us for details. - Accessories
- —Countersunk head tapping screw 5×30 (8pcs/hinge) SUS
—Hex key 4 - Sold separately
- —Installation template HES3D-E190-TMP
*Can be reused, so door and jamb can be easily cut out with a router.
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
HES3D-E190DC | 170-045-815 |
![]() |
![]() |
HES3D-E190DN | 170-045-816 |
![]() |
![]() |
HES3D-E190BL | 170-045-817 |
![]() |
![]() |
HES3D-E190 NI(PN) | 170-033-568 |
![]() |
For door height and width, please refer to the Reference Table or Selection Tool.
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Locus Chart |
Processing Diagram |
Body
Item Name |
---|
HES3D-E190DC |
HES3D-E190DN |
HES3D-E190BL |
HES3D-E190 NI(PN) |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-27)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020-03-27)

Manuals
Installation Manual | 1024_5_hes3d_e190_e.pdf |
---|
Note
—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—For door height and width, please refer to the Reference Table or Selection Tool.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Application
-
-
Material Installed To
-
-
Finish/Colour
-
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Unique Feature
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
Material
-
RoHS 2
-
-
CAD
-
