HK-AJ100

LARGE ALUMINIUM HOOKHK-AJ100

2 / 2 total results

Filter items
  • LARGE ALUMINIUM HOOK
  • HK-AJ100

A very large hook for hanging large items that would otherwise have been set on the floor.
Thick aluminium piece which bends at its thickest end.

Spec Table

Body

Image Item Name Item Code Quotation
HK-AJ100-SL 110-041-192
HK-AJ100-BL 110-041-193
Image Item Name Item Code Quotation RoHS Material Finish/Colour Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Colour Depth Applicable Installation EAN Box Carton Weight (g)

HK-AJ100-SL

110-041-192

Aluminium Alloy

Anodised/Matte Silver

200

20.4

None

Wall

Standard

Matte Silver

102

Wood

4510932179546

20

60

202

HK-AJ100-BL

110-041-193

Aluminium Alloy

Anodised/Matte Black

200

20.4

None

Wall

Standard

Matte Black

102

Wood

4510932179553

20

60

202

Slide to See More


CAD download

Body

Item Name
HK-AJ100-SL
HK-AJ100-BL
Item Name 2D 3D Others RoHS Item Code
HK-AJ100-SL DXF DWG SAT IGES X_T STEP 3DPDF

110-041-192

HK-AJ100-BL DXF DWG SAT IGES X_T STEP 3DPDF

110-041-193

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More