HK-AJ180

GIANT ALUMINIUM HOOKHK-AJ180

2 / 2 total results

Filter items
  • GIANT ALUMINIUM HOOK
  • HK-AJ180

Hook with a profile depth of almost 180 mm.
Thick aluminium piece which bends on its thickest side.

Spec Table

Body

Image Item Name Item Code Quotation
HK-AJ180-SL 110-044-096
HK-AJ180-BL 110-044-097
Image Item Name Item Code Quotation RoHS Material Finish/Colour Colour Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Depth Applicable Installation EAN Weight (g)

HK-AJ180-SL

110-044-096

Aluminium Alloy

Anodized / Matte Silver

Matte Silver

None

Wall

Standard

177

Wood

4510932192057

954

HK-AJ180-BL

110-044-097

Aluminium Alloy

Anodised/Matte Black

Matte Black

None

Wall

Standard

177

Wood

4510932192064

954

Slide to See More


CAD download

Body

Item Name
HK-AJ180-SL
HK-AJ180-BL
Item Name 2D 3D Others RoHS Item Code
HK-AJ180-SL DXF DWG SAT IGES X_T STEP 3DPDF

110-044-096

HK-AJ180-BL DXF DWG SAT IGES X_T STEP 3DPDF

110-044-097

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More