KA-60

MULTI ANGLE STAYKA-60

1 / 1 total results

Filter items
  • MULTI ANGLE STAY
  • With Locking Mechanism
  • KA-60
  • Passed 10,000 open/close private cycle test
Angle adjustment and locking is realised by simple button operation.
Suitable for pipe joints for which angle adjustment is required.
Angle can be adjusted from 0Àö - 180Àö by 10Àö increments.
Completely locked when your hands are off the release button.

In Use

Spec Table

Body

Image Item Name Item Code Quotation
KA-60 170-890-570
Image Item Name Item Code Quotation RoHS Applicable Pipe Load Capacity N.m Load Capacity kgf.m Main Material Main Finish Type Holding Angle EAN Box Carton Weight (g)

KA-60

170-890-570

φ19.1×t1.2

25

2.5

Aluminium Alloy

Paint

Special Shape

10° Increments

4510932036894

6

60

170

Slide to See More


CAD download

Body

Item Name
KA-60
Item Name 2D 3D Others RoHS Item Code
KA-60 DXF DWG SAT IGES X_T STEP 3DPDF

170-890-570

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1087_2_ka60_e.pdf

Note

—Do not forcibly apply force in the locked position.

—Pipe not included.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More