MC-YC-06

MAGNETIC CATCHMC-YC-06

1 / 1 total results

Filter items
  • MAGNETIC CATCH
  • Compact Type
  • MC-YC-06
Strong die casted body.

Small body with strong magnetic force.

Can be installed vertically or horizontally.

Similar item: MC-YS
Recommended Screw
—M3 Pan head screw

MC-YS with PBT body also available.

Drawings / Illustrations

Spec Table

Body [[Body]]

Image Item Name Item Code Quotation
MC-YC-06 140-028-432
Image Item Name Item Code Quotation RoHS Magnetic Force N Magnetic Force kgf Length L Width W Body Material Body Finish Type Mounting Direction Height H EAN Box Carton Weight (g)

MC-YC-06

140-028-432

44.1

4.5

34

13.5

Zinc Alloy (ZDC)

Nickel

Standard

Vertical and Horizontal

8

4510932161282

100

1000

12

Slide to See More


Sold Separately [[Counter Plate (Sold Separately)]]

Image Item Name Item Code Quotation
MC-YN001U 140-059-555
Image Item Name Item Code Quotation RoHS Type Material Finish EAN Box Weight (g)

MC-YN001U

140-059-555

Related Item

Steel (SPCC)

Nickel

4510932017077

5000

4

Slide to See More


CAD download

Body [[Body]]

Item Name
MC-YC-06
Item Name 2D 3D Others RoHS Item Code
MC-YC-06 DXF DWG SAT IGES X_T STEP 3DPDF

140-028-432

Slide to See More

Sold Separately [[Counter Plate (Sold Separately)]]

Item Name
MC-YN001U
Item Name 2D 3D Others RoHS Item Code
MC-YN001U DXF DWG SAT IGES X_T STEP 3DPDF

140-059-555

Slide to See More

Catalogue

Note

—Be sure to read the “Cautions”.

—Max. temperature: 80°

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Magnetic Force kgf
Magnetic Force N
Length L
  • -
Width W
  • -
Height H
  • -
Material
Colour / Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More