MC-YS

MAGNETIC CATCHMC-YS

4 / 4 total results

Filter items
  • MAGNETIC CATCH
  • MC-YS

Ultra thin magnetic catch ideal for tight space.
Extra strong magnetic force: MC-YS001, MC-YS001P
Weaker magnetic force: MC-YS002, MC-YS002P
Accessories
For MC-YS001P, MC-YS002P only

—Counter Plate

—Countersunk head wood screw 2.9×13, pan head wood screw 3.1×13

In Use

Images

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
MC-YS001 140-050-298
MC-YS001P 140-050-296
MC-YS002 140-050-297
MC-YS002P 140-050-295
Image Item Name Item Code Quotation RoHS Spec Magnetic Force N Magnetic Force kgf Length L Width W Body Material Body Colour Type Mounting Direction Height H Magnet EAN Box Carton Weight (g)

MC-YS001

140-050-298

Only Body

29.4

3

34

13.5

PBT

White

Standard

Vertical (surface mount)

6

Neodymium

4510932059015

100

1000

6

MC-YS001P

140-050-296

Body/Plate/Screw

29.4

3

34

13.5

PBT

White

Standard

Vertical (surface mount)

6

Neodymium

4510932017381

100

1000

6

MC-YS002

140-050-297

Only Body

12

1.2

34

13.5

PBT

White

Standard

Vertical (surface mount)

6

Ferrite

4510932059008

100

1000

5

MC-YS002P

140-050-295

Body/Plate/Screw

12

1.2

34

13.5

PBT

White

Standard

Vertical (surface mount)

6

Ferrite

4510932017398

100

500

5

Slide to See More


CAD download

Body

Item Name
MC-YS001
MC-YS001P
MC-YS002
MC-YS002P
Item Name 2D 3D Others RoHS Item Code
MC-YS001 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-298

MC-YS001P DXF DWG SAT IGES X_T STEP 3DPDF

140-050-296

MC-YS002 DXF DWG SAT IGES X_T STEP 3DPDF

140-050-297

MC-YS002P DXF DWG SAT IGES X_T STEP 3DPDF

140-050-295

Slide to See More

Catalogue

Note

—Be sure to read the “Cautions”.

—Max. temperature for neodymium magnet: 80°C

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Magnetic Force kgf
Magnetic Force N
Length L
  • -
Width W
  • -
Height H
  • -
Material
Colour / Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More