NF-45D

RECESSED FOLDING HOOKNF-45D

4 / 4 total results

Filter items

folding hook,foldable hook,coat hook,retractable hook, ShaperHub data available

  • RECESSED FOLDING HOOK
  • Soft-Close Type
  • NF-45D

  • Soft Close

folding hook,foldable hook,coat hook,retractable hook, ShaperHub data available

Self-retracting hook with soft-close mechanism.
The hook tip is designed for easy opening.
Becomes flat when retracted.
The edges are gently rounded for safe use.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
NFR64BL 110-044-460
NF-45D-BL 110-044-461
NFR64BL 110-044-462
NF-45D-WT 110-046-695
Image Item Name Item Code Quotation RoHS Colour Load Capacity N (Tip) Load Capacity kgf (Tip) Load Capacity N (Base) Load Capacity kgf (Base) Hook Material Depth Type Installation Type Extra Functions Applicable Installation EAN Box Carton Weight (g)

NFR64BL

110-044-460

Grey

93

9.5

500

51

Aluminium Alloy

37.3

Storage

Wall

Self & Soft-close

Wood

4510932188463

10

200

32

NF-45D-BL

110-044-461

Black

93

9.5

500

51

Aluminium Alloy

37.3

Storage

Wall

Self & Soft-close

Wood

4510932188470

10

200

32

NFR64BL

110-044-462

Silver

93

9.5

500

51

Aluminium Alloy

37.3

Storage

Wall

Self & Soft-close

Wood

4510932188487

10

200

32

NF-45D-WT

110-046-695

White

93

9.5

500

51

Aluminium Alloy

37.3

Storage

Wall

Self & Soft-close

Wood

4510932194501

10

200

32

Slide to See More


CAD download

Body

Item Name
NFR64BL
NF-45D-BL
NFR64BL
NF-45D-WT
Item Name 2D 3D Others RoHS Item Code
NFR64BL DXF DWG SAT IGES X_T STEP 3DPDF

110-044-460

NF-45D-BL DXF DWG SAT IGES X_T STEP 3DPDF

110-044-461

NFR64BL DXF DWG SAT IGES X_T STEP 3DPDF

110-044-462

NF-45D-WT DXF DWG SAT IGES X_T STEP 3DPDF

110-046-695

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Soft-close Recessed Hooks

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More