PXB-AC05-111

HOOKPXB-AC05-111

2 / 2 total results

Filter items

Generous amounts of brass cast into a nostalgic and rugged finish. A design that is both substantial and reliable and will continue to retain its allure
Slotted front installation screws, influenced by old-fashioned American interiors.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
PXB-AC05-111-BL 110-033-718
PXB-AC05-111-BR 110-033-719
Image Item Name Item Code Quotation RoHS Colour Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Hook Material Style Depth Applicable Installation EAN Box Carton Weight (g)

PXB-AC05-111-BL

110-033-718

Black Bronze

200

20.4

None

Wall

Standard

Brass

Country

58

Wood

4510932166850

1

12

338

PXB-AC05-111-BR

110-033-719

Brown Bronze

200

20.4

None

Wall

Standard

Brass

Country

58

Wood

4510932166867

1

12

338

Slide to See More


CAD download

Body

Item Name
PXB-AC05-111-BL
PXB-AC05-111-BR
Item Name 2D 3D Others RoHS Item Code
PXB-AC05-111-BL DXF DWG SAT IGES X_T STEP 3DPDF

110-033-718

PXB-AC05-111-BR DXF DWG SAT IGES X_T STEP 3DPDF

110-033-719

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • HOOK PXB-AC05-111

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
Style
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More