Product details

XL-ELU

EXCELOCK LOCK UNITXL-ELU

1 / 1 total results

Filter items

— This is an electric lock unit for glass and wood swinging doors and wood drawers.
— It can be unlocked by holding the key over the antenna unit .
— When the cable length is insufficient please use the additional extension cable. When using this product, please remove the extension cable ⑤ and connect it to the optional extension cable.
— In addition to being installed into cabinets, it can also be mounted on a surface using the included bracket.
Accessories
— Cross-hole pan-head tapping screw 3.5 × 12 (For installation in the drilled hole)
— Cross-hole pan-head tapping screw 3.5 × 30 (For mounting on a face-mounted bracket)
Optional item
Relay Cable

Videos

Drawings / Illustrations

  • [Cut Out Dimensions]
  • [Example]
    In addition to the installation shown in the figure, it can also be attached to the top or side of the cabinet
  • (For surface mounting, use vertical threaded holes)

Spec Table

Body [[Body]]

Image Item Name Item Code Quotation
XL-ELU 150-022-205
Image Item Name Item Code Quotation RoHS Max. Width (Sliding Door) Max. Width (Swinging Door) Max. Door Height Type Electronic Lock Applications Suitable for Glass Showcase Product Type Total Design Coordination Showcase Door Spec EAN

XL-ELU

150-022-205

800

500

1200

Electronic Lock

Furniture/Display Cases

Yes

Lock

EXCELOCK Series

Single Side Flaps
Single Side Swing Doors
Sliding Doors
Drawers

4510932063418

Slide to See More

Optional Parts [[Relay Cable] Option]

Image Item Name Item Code Quotation
XL-ELU-EC2000 150-045-836
XL-ELU-EC4000 150-045-837
Image Item Name Item Code Quotation RoHS EAN

XL-ELU-EC2000

150-045-836

4510932189200

XL-ELU-EC4000

150-045-837

4510932189217

Slide to See More

CAD download

Body [[Body]]

Item Name
XL-ELU
Item Name 2D 3D RoHS Item Code
XL-ELU DXF DWG SAT IGES X_T STEP

150-022-205

Slide to See More

Optional Parts [[Relay Cable] Option]

Item Name
XL-ELU-EC2000
XL-ELU-EC4000
Item Name 2D 3D RoHS Item Code
XL-ELU-EC2000 DXF DWG SAT IGES X_T STEP

150-045-836

XL-ELU-EC4000 DXF DWG SAT IGES X_T STEP

150-045-837

Slide to See More

Catalogue

Manuals

Installation Manual 0783_3_excelock_tori_e.pdf
Instruction Manual (English) 0784_2_excelock_atsu_e.pdf

Note

— The door needs to be properly closed for the lock to engage. We recommend the use of a stopper or door guide for sliding doors, and a door stopper or magnetic catch for hinged doors.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • EXCELOCK - Electronic lock system

×
×
Filter
Filter items
Search Show All ×
RoHS
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More