- XL-GC07-CR
GLASS HINGEXL-GC07-CR
1 / 1 total results
Filter items
- GLASS HINGE
- For Overlay Doors / With Catch
- XL-GC07-CR
- Total Lock XL-GC Series

glass showcase, glass display, glass cabinet
- Hinge with catch for overlay door of glass cabinet.
Can be used with XL-GC01-CR
Spec Table
Body
CAD download
Catalogue
Manuals
Installation Manual (English) | 1307_1_xlgc07_e.pdf |
---|
Note
Can not be used with XL-GC02 because the lock is only for inset doors.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
-
Application
-
-
Installation
-
-
Self Close
-
-
Glass Thickness
-
-
Unique Feature
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
