ZL-1906

STAINLESS STEEL KNOBZL-1906

3 / 3 total results

Filter items

Made of highly corrosion resistant SUS316

Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.

Can be used on either wood or tempered glass.

ZL-1503 is a door knob with the same type of design.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ZL-1906-20 100-011-019
ZL-1906-28 100-011-018
ZL-1906-36 100-011-017
Image Item Name Item Code Quotation RoHS Material Finish Min Door Thickness Max Door Thickness Suitable Glass Thickness H D D1 P Applicable Mounting Colour (For Search) EAN Weight (g)

ZL-1906-20

100-011-019

Stainless Steel (SUS316)

Zwei L Finish

16

23

4
5
6

20

20

16

5

Wood
Glass

Grey/Silver

4510932011150

32

ZL-1906-28

100-011-018

Stainless Steel (SUS316)

Zwei L Finish

16

23

4
5
6

26

28

22.5

8

Wood
Glass

Grey/Silver

4510932011167

83

ZL-1906-36

100-011-017

Stainless Steel (SUS316)

Zwei L Finish

16

23

4
5
6

32

36

28

10

Wood
Glass

Grey/Silver

4510932011174

165

Slide to See More


CAD download

Body

Item Name
ZL-1906-20
ZL-1906-28
ZL-1906-36
Item Name 2D 3D RoHS Item Code
ZL-1906-20 DXF DWG SAT IGES X_T STEP

100-011-019

ZL-1906-28 DXF DWG SAT IGES X_T STEP

100-011-018

ZL-1906-36 DXF DWG SAT IGES X_T STEP

100-011-017

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
Colour
Applicable Mounting
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More