EXCELOCK EXTENSION UNITXL-EEU
1 / 1 total results
Filter items
- EXCELOCK EXTENSION UNIT
- XL-EEU
- EXCELOCK Series

- — This unit is used to increase the number of lock units to be controlled at one time.
— It is connected to the control unit using the attached connection cord.
— In addition to being installed into cabinets, it can also be mounted on a surface using the included bracket. - Accessories
- — Connection Cable (2000 mm)
— Spacer for surface mounting
— Cross-hole countersunk screws 4×12
— Cross recessed flat head screws 4×30 - Sold separately
- AC Adaptor HK-AC-120A300-DH
Videos
Drawings / Illustrations
-
Show all
Please refer to the XL-ECU for installation drawings.
Spec Table
Body [[Body]]
Sold Separately [[AC Adaptor] Sold separately]
CAD download
Body [[Body]]
Item Name |
---|
XL-EEU |
Sold Separately [[AC Adaptor] Sold separately]
Catalogue
Manuals
Installation Manual | 0783_3_excelock_tori_e.pdf |
---|---|
Instruction Manual (English) | 0784_2_excelock_atsu_e.pdf |
Note
— An AC adaptor is required (Sold separately)
— It does not work by itself. Be sure to use it with the control unit XL-ECU
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
×
