- Industrial Component Hardware
- HINGES
- DAMPER HINGES
- HG-JV65-U-LGR
- HG-JV65-U-LGR
SOFT-CLOSE HINGEHG-JV65-U-LGR
1 / 1 total results
Filter items
- Passed 50,000 open/close private cycle test
- — Will be hidden from view when closed.(The hinge is installed inside of enclosures.)
— Automatically and slowly closes doors from 35°. (Self and soft closing)
— Closing speed of doors is adjustable with a hex key. - Specification
- Temperature: 0 - 40 °C
- Accessories
- Body cover
- Recommended Screw
- — M5 binding head screw
— M5 pan head screw
— M5 button bolt
— M5 truss head screw
Videos
Related Information
Drawings / Illustrations
Spec Table
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-06-18)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-06-18)

Manuals
Installation Manual | 1448_1_hg_jv65u.pdf |
---|
Note
Set door stopper to prevent doors from opening over 95°.
Related products
Category
- Industrial Component Hardware
- HINGES
- DAMPER HINGES
- HG-JV65-U-LGR
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
×