FLL30

HEIGHT ADJUSTABLE LOCKING RODFLL30

2 / 2 total results

Filter items
  • HEIGHT ADJUSTABLE LOCKING ROD
  • With Lift Assist
  • FLL30
•Manually Operated Round Bar Telescopic Rods.
•Can be locked in any position, whether extended or contracted.
•Features an assist function, utilising a coil spring to facilitate light lifting.
•The assist power is approximately 10kgf.
Specification
•Assist power (in no-load condition)
FLL30-750A-SL
Min: 95N (at 1000mm)
Max: 170N (at 750mm)
FLL30-1000A-SL
Min: 100N (at 1350mm)
Max: 170N (at 1000mm)
Application
•Such as medical equipment
Compatible Products
•BASE HS-550 , PIPE CLAMP (Under Development)

Drawings / Illustrations

  • How to Operate

Spec Table

Body

Image Item Name Item Code Purchase Quotation
FLL30-750A-SL 200-055-893
eShop
FLL30-1000A-SL 200-055-894
eShop
Image Item Name Purchase Item Code Quotation RoHS stroke H Minimum height (mm) h2 Load Capacity N Load Capacity kgf How to use EAN Weight (g)

FLL30-750A-SL

eShop

200-055-893

250

1000

750

556

200

20

Standard

4510932226912

3500

FLL30-1000A-SL

eShop

200-055-894

350

1350

1000

806

200

20

Standard

4510932226929

4500

Slide to See More


CAD download

Body

Item Name
FLL30-750A-SL
FLL30-1000A-SL
Item Name 2D 3D Others RoHS Item Code
FLL30-750A-SL DXF DWG SAT IGES X_T STEP 3DPDF

200-055-893

FLL30-1000A-SL DXF DWG SAT IGES X_T STEP 3DPDF

200-055-894

Slide to See More

Catalogue

Note

•Please do not ascend or descend without a load (nothing attached).
•There is variation in the assist force due to the structure.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.