HG-PA272

LIFT-ASSIST HINGEHG-PA272

2 / 2 total results

Filter items

Alternative gas springs, instead of gas spring, No gas spring

  • LIFT-ASSIST HINGE
  • Outside Back Mount
  • HG-PA272

  • Power Assist
  • Soft Close

Alternative gas springs, instead of gas spring, No gas spring

●Easy to lift heavy top-opening lids due to spring tension.(Lift-assist)
●The built-in damper prevents lids from slamming shut.(Soft-close)
●Torque is adjustable by turning the adjustment screw.(±5 %)
●Comes with a cover to hide the mounting screws.
●Designed for use under the condition that lid’s centre of gravity is at a higher position than the rotational centre.(The angle of torque peak is about 20°.)

Drawings / Illustrations

  • Show all

  • Show all

    [Outside Back Mount]

  • Show all

    [Operating range]

  • Show all

    [Aluminium Frame Installation Diagram]
    ●Recommended mounting screw, AS nut
    ·AS Nuts: AS8M5: 12 pieces
    ·Hexagon socket head bolt M5x12 with plain washers and mounting plate: 12 pieces

  • [Outside Back Mount]
  • [Operating range]
  • [Aluminium Frame Installation Diagram]
    ●Recommended mounting screw, AS nut
    ·AS Nuts: AS8M5: 12 pieces
    ·Hexagon socket head bolt M5x12 with plain washers and mounting plate: 12 pieces

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-PA272-35 170-056-118
eShop
HG-PA272-50 170-056-119
eShop
Image Item Name Purchase Item Code Quotation RoHS Torque N·m Torque kgf.cm Tolerance N.m Tolerance kgf.cm EAN Weight (g)

HG-PA272-35

eShop

170-056-118

35

357

(±10%)

(±10%)

4510932230445

2820

HG-PA272-50

eShop

170-056-119

50

510

(±10%)

(±10%)

4510932230452

2820

Slide to See More


CAD download

Body

Item Name
HG-PA272-35
HG-PA272-50
Item Name 2D 3D Others RoHS Item Code
HG-PA272-35 DXF DWG SAT IGES X_T STEP 3DPDF

170-056-118

HG-PA272-50 DXF DWG SAT IGES X_T STEP 3DPDF

170-056-119

Slide to See More

Catalogue

Note

●Be sure to read the “Cautions”
●Install a stopper (not included) on the cabinet to prevent from exceeding the operating angle during opening or closing.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.