FOLDING BRACKET388-D
6 / 6 total results
- — Can be folded for saving space when not in use.
— The built-in damper allows for soft closing which prevents accidental shutting.
— Made of aluminium alloy for a lighter body.
— Can also be used together with the 388 bracket. (without damper model) - [Recommended Number of Bracket]
- — Shelf width is under 600 mm : 1 pc
— Shelf width is 600-1300 mm : 2 pcs
*See also the [Selection Guide]. - Accessories
- — Cross-recessed truss head tapping screw ST4.8 x 38
— Cross-recessed truss head tapping screw ST4.8 x 16 - Optional item
- — Folding hinge 388 H
— Folding bracket 388
Videos
Portfolio
Images
Drawings / Illustrations
-
Show all
-
Show all
[Dimensions]
-
Show all
[How to Use]
Note: Do not lift up the shelf forcibly. It may result in breakage. -
Show all
[Selection Guide] Number of Brackets and Shelf Spec
*If 388-D (1pc) is used together with 388 (1pc), please refer to 1 pc of graph above. -
Show all
[Installation Example]
*Installation B: the 388H hinge can not be used. -
Show all
[Installation with the 388H Hinges]
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
38830-25-D | 120-048-966 | |||
38845-25-D | 120-048-967 | |||
38860-25-D | 120-048-968 | |||
38830-25-BL-D | 120-048-969 | |||
38845-25-BL-D | 120-048-970 | |||
38860-25-BL-D | 120-048-971 |
CAD download
Body
Item Name |
---|
38830-25-D |
38845-25-D |
38860-25-D |
38830-25-BL-D |
38845-25-BL-D |
38860-25-BL-D |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
38830-25-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-966 |
|
38845-25-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-967 |
|
38860-25-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-968 |
|
38830-25-BL-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-969 |
|
38845-25-BL-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-970 |
|
38860-25-BL-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-048-971 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-08-04)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-08-04)
Note
— When folding/unfolding the brackets, please hold both the shelf and brackets with hands.
— Make enough space for the shelf to lift up. See the [How to Use].
— Recommended shelf thickness: 15 -35 mm
— The load capacity was measured at the position demonstrated in the [Dimensions] drawing below.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.