FULL EXTENSION SOFT-CLOSE SLIDE4670
10 / 10 total results
- Self & Soft Closing
- Soft-closes at 20mm distance from closed position (slide length 350mm or below) or 36mm distance from closed position (slide length 400mm or above).
With self & soft closing mechanism built-in, easy to install as with conventional slides.
Full extension (3 members).
The drawer can be pulled out beyond the slide length for slide length above 350mm.
The maximum width of the drawer is the slide length + 200mm.
Sliding smoothly even with some deflection of cabinet due to shock absorbing effect of the outer member installation part.
The drawer is detachable by lifting the lever.
In Use
Images
Spec Table
Body
CAD download
Body
Item Name |
---|
4670-250 |
4670-300 |
4670-350 |
4670-400 |
4670-450 |
4670-500 |
4670-550 |
4670-600 |
4670-650 |
4670-700 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
4670-250 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-265 |
|
4670-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-266 |
|
4670-350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-267 |
|
4670-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-268 |
|
4670-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-269 |
|
4670-500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-270 |
|
4670-550 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-271 |
|
4670-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-272 |
|
4670-650 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-273 |
|
4670-700 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-021-274 |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Drawer Slide Type
-
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
Back Travel Length
-
Height H
-
- -
-
Width W
-
- -
-
Material
-
-
Motion
-
-
Keep Open
-
-
Keep Closed
-
-
Detachable
-
-
Slide Type
-
-
RoHS 2
-
-
CAD
-