- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (HIDDEN HINGES)
- HES2S-140-A125
- HES2S-140-A125
SURFACE-MOUNT CONCEALED HINGEHES2S-140-A125
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available
- SURFACE-MOUNT CONCEALED HINGE
- Jamb Side Surface Mount / 125° Opening
- HES2S-140-A125
-
HES Series With 3-way Adjustable Function

- Passed 300K open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available
- —Surface mount for door jamb enables easy installation.
—3-way adjustment function allows vertical, horizontal, and depth adjustment after hinge installed. - Accessories
- —Countersunk head tapping screw 4⨯20 (8 pcs/hinge) Steel
—Door side drilling/jamb side mounting template
Videos
In Use
Images
Videos
Related Information
Drawings / Illustrations
-
Show all
[Opened to 125°] (with cover)
-
Show all
[Locus Chart]
Drill at the * mark in the figure (door/frame corner). -
Show all
[Cut Out Dimensions]
Drill pilot holes at the positions of the adjustment and locating screws. -
Show all
[Usage Image]
With front screws not requiring frame side drilling, installation is simple. -
Show all
[Door Adjust in the vertical/depth directions with oval hole screws and in the horizontal direction with the plate.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES2S-140-A125-DGR | 170-053-252 |
![]() |
|
![]() |
HES2S-140-A125-LGR | 170-053-253 |
![]() |
|
![]() |
HES2S-140-A125-BL | 170-050-758 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Locus Chart |
Installation |
Body
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023-05-10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023-05-10)

Manuals
Installation Manual | 1526_1e_hes2s_140_a125_e.pdf |
---|
Note
—Read all remarks on handling thoroughly before use.
—Use with a door stopper, etc. to prevent opening farther than 125°.
Related products
Category
- Industrial Component Hardware
- HINGES
- CONCEALED HINGES (HIDDEN HINGES)
- HES2S-140-A125
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Unique Feature
-
-
Length L (mm)
-
-
Material
-
-
Finish and Colour
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
Colour
-
-
RoHS 2
-
-
CAD
-
